IESNA:LM-63-2002
[TEST]P1296339
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3D1MW_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3D1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]987
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3665.4 3663.1 3653 3635.9 3614.2 3582.4 3542.9 3484 3403.4 3284.7
3135.1 2942.1 2724.2 2482.4 2216.4 1948.2 1274.5 719.4 367.5 205.4
126.4 77.5 41.9 22.5 14.7 9.3 5.4 3.1 2.3 2.3
1.6 1.6 1.6 1.6 1.6 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0
